arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø1/8 Illustration similar

CC ER 11 Ø1/8"

ER collets

ID 1403939

Delivery time on request
CC ER 11 Ø1/8", ER collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø1/8"
  • Diameter: 1/8"
  • Length L1: 18 mm
  • Run-out accuracy: ≤ 0,005 mm
適合タイプ ER 11
クランプ軸用 Ø1/8"
D1 min. [mm] 2.675
D1 max. [mm] 3.175
D2 [mm] 11.0
D3 [mm] 11.5
L1 [mm] 18.0
重量 [kg] 0.006
ER コレット規格 DIN ISO 15488-B