GBP 90-35-10
Ground jaw
ID 490580
Top jaws, standard
Product features:
Product features:
- Jaw, ground
- Interface 1: W-90
- Dimensions: 90 x 35 x 10 mm
- Weight: 0.22 kg
Technical details
| Width [mm] | 90.0 |
|---|---|
| Depth [mm] | 10.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.22 |
Material suministrado
Mordaza superior, tornillos de sujeción