KSH3
Morse automatiche idrauliche a 2 ganasce
Morse automatiche a 2 ganasce ad azionamento idraulico di terza generazione di struttura compatta, con una forza di serraggio elevata e nuovi highlight tecnici Le morse automatiche sono disponibili con corsa standard, corsa lunga o ganascia fissa.
Description
Advantages – Your benefits
- Large range of different versions
Therefore ensuring highest flexibility with the largest and most powerful standard range of hydraulic clamping force blocks - Patented monitoring of the base jaw position via dynamic pressure
Know whether the vise is open or clamped - Workpiece presence control through the base jaw
Enables automated loading of the clamping force block - Inductive jaw monitoring
Know whether the vise is open or clamped - Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Square design with ideal external contour
Ideal for 6-sided machining in two set-ups with the best lateral accessibility - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Base jaws with tongue and groove or fine serration as standard
High flexibility of system jaws - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Compact, hydraulically actuated powerhouses for series production
TANDEM KSH3 stands for powerful, hydraulically actuated clamping force blocks, which are mainly used in series production where hydraulics are available at the machine. Patented monitoring of the base jaw position via dynamic pressure or the possibility of air control through the jaw are only two of the additional features that have been included in the new generation. A few innovations have been integrated especially in terms of automation. - An important aspect in the further development was compatibility, with the result that existing KSH plus vises can be replaced 1:1 by the new KSH3 vises. The tried and tested geometry enables optimal accessibility of the machine spindle to the workpiece. If required, the vises can also be designed with inductive jaw monitoring.