KSC 80-130
Basic clamping vise
ID 432714
This product has been discontinued and is no longer available.
Phased out date: Jun 30, 2023
Alternative products:
Standard centric clamping vises
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1508857
- Without system jaws
- Dimensions: 80 x 130 x 50 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 3 kg
Technical details
| Width of the clamping vise [mm] | 80.0 |
|---|---|
| Max. clamping force [kN] | 25.0 |
| Max. torque [Nm] | 90.0 |
| Weight [kg] | 3.0 |
제공 범위
작동 매뉴얼이 포함된 클램핑 바이스; 시스템 죠와 토크 렌치 불포함