TRIBOS-M HSK-E 40 Ø3.5x50
Polygonale gereedschapshouders
IDnr. 225835
TRIBOS-M HSK-E 40 Ø3.5x50, Gereedschapshouders
- Polygonale gereedschapshouders
- Reeksen: TRIBOS-Mini
- Scheidingvlak met de gereedschaphouder: HSK-E 40
- Klemdiameter: 3.5 mm
- Uitstekende lengte: 50 mm
- Uitloopnauwkeurigheid: ≤ 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 2 Nm
Technische gegevens
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | HSK-E 40 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 3.5 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D4 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
| L4 [mm] | 22.5 |
| L5 [mm] | 23.4 |
| L6 [mm] | 30.0 |
| Min. torque [Nm] | 2.0 |
| Weight [kg] | 0.23 |
| Standard length | yes |
Version
Version with access hole
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
Without adjustment screw for axial length adjustment