arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MGT-IC Ø1500 Illustration similar

MGT-IC Ø1500

MAGNOS for Turning Applications

ID 1311859

Delivery time on request
Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Radial pole
  • Magnet type: Double AlNiCo
  • With low residual magnetism cycle
Technical data
  • Dimensions: Ø1500 x 142 mm
  • Number of poles: 32 (T-slot 10H8)
  • Max. holding force: 160 N/cm²
  • Max. rotational speed: 240 1/min
  • Min. clamping diameter: 600 mm
  • Max. clamping diameter: 1500 mm
  • Max. working temperature: 80 °C
  • Weight: 1700 kg
Electrical connection:
  • Fast connection with cover plate
  • Number of channels: 6
  • Connection: 13-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 67
ØAD [mm] 1500.0
ØID [mm] 600.0
H [mm] 142.0
Max. clamping force [N/cm²] 160.0
Number of poles 32.0
Connection 13-PIN
Number of channels 6.0
Mains voltage 400 V / 460 V
Max. rotational speed [1/min] 240.0
Weight [kg] 1700.0

Lieferumfang
Magnetspannplatte, Betriebsanleitung, CE-Konformitätserklärung; ohne Steuereinheit, ohne Polverlängerungen