GBS-W 125-40-11.5-5
Getrapte klem
ID 430414
Bovenste klemmen, standaard
Productkenmerken
Productkenmerken
- Getrapte klauwen, beklede greep 5 mm
- Interface 1: W-125-1
- Afmetingen: 125 x 40 x 11,5 mm
- Klemstap: 5 mm
- Gewicht: 0.39 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 11.5 |
| Height [mm] | 40.0 |
| Bundle | piece |
| Weight [kg] | 0.39 |
Scope of delivery
Top jaw, fastening screws