arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Wedge Clamping Elements

SGKSE

Description

Wedge clamping elements are used to clamp a number of small workpieces in confined spaces.
Read more Read less

Digital services forSGKSE

Matching with the product SGKSE, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

3 Products found

SGKSE-E 65-49-39

SGKSE-E 65-49-39

ID 1329345
Ready for shipment from 11 working days
  • Width  65 mm
  • Depth  49 mm
  • Height  39 mm
  • Bundle  piece
  • Weight  0.8 kg
SGKSE-G3 65-49-39

SGKSE-G3 65-49-39

ID 1329347
Ready for shipment from 11 working days
  • Width  65 mm
  • Depth  49 mm
  • Height  39 mm
  • Bundle  piece
  • Weight  0.8 kg
SGKSE-R 65-49-39

SGKSE-R 65-49-39

ID 1329346
Ready for shipment from 11 working days
  • Width  65 mm
  • Depth  49 mm
  • Height  39 mm
  • Bundle  piece
  • Weight  0.8 kg