arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZKA-ST 161 Illustration similar

SZKA-ST 161

Hard Claw Jaws for Bar Clamping

ID 182150

In stock
SZKA-ST 161, Hard Claw Jaws for Bar Clamping

Product features:
  • Serration: Tongue and groove
  • Groove width: 8 mm
  • Width of path: 18 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard Claw Jaws for Bar Clamping
Serration Tongue and groove
Slot width N [mm] 8.0
Tab width S [mm] 18.0
Width B [mm] 22.0
Height H [mm] 44.0
Height H1 [mm] 40.0
Length L [mm] 65.3
Clamping depth T [mm] 30.0
Hole spacing b [mm] 32.0
Screws M8
Material Steel 16MnCr5, hardened
m/set [kg] 0.8