SZI 25-36
Hard Claw Jaws for I.D. Clamping
ID 123185
SZI 25-36, Hard Claw Jaws for I.D. Clamping
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for I.D. Clamping |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 21 |
Width B [mm] | 50 |
Height H [mm] | 58 |
Clamping depth T [mm] | 25 |
Thread workpiece stop G | M8 |
Hole spacing b [mm] | 28 |
Screws | M16 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 3 |