arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3 160-Z-AS-SM IOL

KSP3 160-Z-AS-SM IOL

Sensory clamping force blocks

ID 1594966

Delivery time on request
Sensory clamping force block in standard version

Product features:
  • 2-jaw clamping force block
  • Sensory design
  • Control via IO-Link
  • Centric clamping
  • Standard stroke
  • Jig-produced positioning bores
  • Clamping force amplification/external securing
  • Monitoring of the jaw position via IO-Link
  • Pressure monitoring open/clamped via IO-Link
  • Base jaws: Fine serration and tongue and groove
Technical data:
  • Dimensions: 160 x 160 x 82,2 mm
  • Clamping force at max. operating pressure: 45 kN
  • Additional clamping force resulting from spring assembly: 5.5 - 11 kN
  • Stroke per jaw: 3 mm
  • Max. jaw height: 60 mm
  • Repeat accuracy: 0.01 mm
  • Operating pressure: 3 - 9 bar
  • Air consumption per double stroke at 6 bar: 3400 cm³
  • Operating voltage control unit: 24 V DC
  • Closing/opening time: 0.4 s
  • Weight: 11 kg
Slag per klem [mm] 3.0
Klemkracht bij max. bedrijfsdruk [kN] 45.0
Minimale extra klemkracht dankzij de veermontage [kN] 5.5
Maximale extra klemkracht dankzij de veermontage [kN] 11.0
Min. werkdruk [bar] 3.0
Max. werkdruk [bar] 9.0
Rondloopnauwkeurigheid van spanner [mm] 0.01
Max. klemhoogte [mm] 60.0
Afstand H [mm] 25.0
Luchtverbruik per dubbele slag bij 6 bar [cm³] 3400.0
Sluit-/openingstijd [s] 0.4
Gewicht [kg] 11.0

Levering
Klemkrachtblok, bevestigingsschroeven voor systeemklemmen en klemkrachtblok, afdekpluggen, passchroeven, klembussen, gebruiksaanwijzing; zonder rigide contact voor integratie in de machinebediening