arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 64 Illustration similar

STR-S 64

Top Jaw Blanks with Mounting Groove

ID 402110

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 64
Technical data:
  • Dimensions: 25 x 34 x 20 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 0.15 kg
Length [mm] 25
Width [mm] 34
Height [mm] 20
Material 16MnCr5
Suitable for 64
L [mm] 25
B [mm] 34
H [mm] 20
B1 [mm] 16
B2 [mm] 18
B3 [mm] 4.5
L1 [mm] 24
L2 [mm] 17
T1 [mm] 13
T2 [mm] 8
Weight [kg] 0.15

Scope of delivery
Top jaw blanks