arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
LDT

LDT

Asse lineare universale
Asse lineare universale con profilo X triplo, motore lineare e guida a rulli

Advantages – Your benefits

  • Almost no wear parts
    For long service life and reliability of the system
  • No mechanical play between the drive components
    for flexible response behavior and high positioning accuracy
  • Low oscillations and high holding force
    for the shortest positioning times and process stability
  • Integrated motor and measuring system in the axis
    minimizes interfering contours and space requirements
  • Can be fitted with absolute stroke measuring system
    Less programming effort and time saving when commissioning and in operation
  • High dynamics for shorter cycle times
    therefore a high productivity is achieved
  • Many different variants possible e.g. long slides
    for special optimization on exactly your application
  • Optional pneumatic holding brake as rod lock
    for process reliability during system downtime
  • Optionally certified safety devices according to SIL2/PLd
    with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety

Options and special information

  • Modular transducer system
    The linear axis (similar to illustration) is available with three different path measuring systems. The incremental stroke measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
  • Pneumatic holding brake
    Optionally, the linear axis can be delivered with a holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition.
  • Supported axis version
    The axis profile can also be given additional support. When using high payloads, this keeps bending to a minimum, and provides another option for mounting.
  • Further motor slides
    The linear axis can be equipped with multiple active motor slides. This allows special designs and customized axis solutions.
  • Certified encoder system
    The encoder systems with the HIPERFACE® (optional) and DRIVE-CLiQ interfaces are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us for further information.
  • NEW: Version with food -compliant lubrication (H1G)
    on request as a solution for an easy entry into medical technology, lab automation,, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.