COB S12R-A
Feed-through modules
ID 1586428
Feed-through modules, S12R, Adapter side
- Number of pin contacts: 12
Technical details
| Suitable on | Tool |
|---|---|
| Screw connection diagram | B |
| Transmission type | Signal |
| Weight [kg] | 0.057 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP64 (only in a coupled state) |
| Number of pin contacts | 12.0 |
| Nominal current [A] | 1.5 |
| Direct voltage [V DC] | 30.0 |
| Electrical connection | M12 socket, 12-pin |
| Outlet connection | tangential (right) |
We recommend using the appropriate connection cables and cable extensions on the following pages for interfering-contour-optimized application.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.