AZB MAZAK CAT 40 45° L1=41,3
Retention knob
ID 9938222
Retention knob AZB MAZAK CAT 40 45° L1=41,3
- Retention knob for MAZAK ANSI-CAT 40
- Diameter D1: 18.796 mm
- Length L1: 41.3 mm
Technical details
| D1 [mm] | 18.796 |
|---|---|
| D2 [mm] | 12.446 |
| D3 [mm] | 17.0 |
| L1 [mm] | 41.3 |
| L2 [mm] | 16.3 |
| L3 [mm] | 11.2 |
| a [°] | 45.0 |
| G1 | M16 |
| Weight [kg] | 0.052 |
Versions with metric thread
Modelo
Tornillo de retención para MAZAK ANSI-CAT 40 con taladro pasante y junta en la superficie frontal