RWH plus 74-25
Accessories for the standard quick-change pallet systems
Ident.-Nr. 471196
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin mounting for VERO-S SPx 40
- Used as an insert for metal sheet inserts for storing clamping devices
- Dimensions: Ø74 x 31.5 mm
- Clamping height: 25 mm
- Through-hole: 38 mm
- Material: Plastic
- Color: Black
- Weight: 0.1 kg
Technische Details
| Durchmesser [mm] | 74.0 |
|---|---|
| D2 [mm] | 38.0 |
| L1 [mm] | 6.5 |
| H1 [mm] | 25.0 |
| H2 [mm] | 31.5 |
| Material | Kunststoff |
| Farbe | Schwarz |
| Gewicht [kg] | 0.1 |
Lieferumfang
Spannbolzenaufnahme