GBP 100-35-10
Ground jaw
ID 1373272
Top jaws, standard
Product features:
Product features:
- Jaw, ground
- Interface 1: W-100-1
- Dimensions: 100 x 35 x 10 mm
- Weight: 0.23 kg
Technical details
| 宽度 [mm] | 100.0 |
|---|---|
| 深度 [mm] | 10.0 |
| 高度 [mm] | 35.0 |
| 束 | 件 |
| 重量 [kg] | 0.23 |
Scope of delivery
Top jaw, fastening screws