arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBN-P 160-50-27.5

GBN-P 160-50-27.5

Castanha "pull-down"

Ident.-Nr. 430148

Lieferzeit auf Anfrage
Castanhas de sobrepor, padrão

Características do produto:
  • Castanha "pull-down" de precisão
  • Interface 1: W-160
Dados técnicos:
  • Dimensões: 160 x 50 x 27,5 mm
  • Peso: 1.6 kg
Width [mm] 160.0
Depth [mm] 27.5
Height [mm] 50.0
Bundle piece
Weight [kg] 1.6

Scope of delivery
Top jaw, fastening screws