arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Silver HSK-A 100 Ø14x95 Illustration similar

TENDO Silver HSK-A 100 Ø14x95

Hydraulic expansion toolholder

ID 1434538

TENDO Silver HSK-A 100 Ø14x95, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Silver
  • Toolholder interface: HSK-A 100
  • Clamping diameter: 14 mm
  • Projecting length: 95 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 110 Nm
Scope of delivery: Does not include an actuation key
技术 液压刀柄
系列 TENDO Silver
刀具夹持接口 HSK-A 100
刀柄标准 DIN ISO 12164-1
夹持直径 D1 14 mm
D2 [mm] 34.0
D3 [mm] 50.0
D6 [mm] 30.0
伸出长度 L1 [mm]/[英寸] 95 mm / 3.7"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 47.0
L5 [mm] 66.0
G M10x1
最小扭矩 [Nm] 110.0
重量 [kg] 2.4
防冷却剂
标准长度

回转精度
2.5 x D 处 < 0.003 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

刀具柄部质量
h6

减径套
使用减径套可夹持柄部直径不同的刀具

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

长度调节螺钉
不带轴向长度调节螺钉

标配范围
不包括驱动扳手

单独
可按照客户要求,提供其他尺寸和订制设计