ROTA THW 500-128 A11-GBK
3-jaw power chuck with jaw quick-change for standard stroke cylinder
ID 800061
This product has been discontinued and is no longer available.
Alternative products:
Power lathe chuck with standard jaw quick-change system
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 128 mm
- Spindle holder: ISO 702-1 Nr. 11
- Jaw interface: Straight serration
- Stroke per jaw: 9 mm
- Tooth pitch: 7 mm
- Piston stroke: 30 mm
- Max. clamping force: 240 kN
- Max. actuating force: 133 kN
- Max. rotational speed: 2200 1/min
- Weight: 216 kg
Technical details
| 主轴类型 | ISO 702-1 |
|---|---|
| 主轴尺寸 | Nr. 11 |
| 细齿 | 直齿 |
| 最大旋转速度 [1/min] | 2200.0 |
| 最大夹持力* [kN] | 240.0 |
| 最大启动力 [kN] | 133.0 |
| 行程/卡爪 [mm] | 9.0 |
| 齿距 [mm] | 7.0 |
| 活塞行程(H) [mm] | 30.0 |
| 惯性矩 [kgm²] | 8.7 |
| 重量 [kg] | 216.0 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 400
- red
-
SFA 400
- yellow
-
GST 500-630
- purple
-
UVB 500
- green
-
所需的最小夹持力 Fspmin 33%