SFGF-L 1000
Base jaws
ID 814835
SFGF-L 1000, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 30 mm
- Width of path: 18 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
| Product group | Base jaws |
|---|---|
| Mounting | Tongue and groove |
| Serration | Angled serration |
| Slot width N [mm] | 30.0 |
| Tab width S [mm] | 18.0 |
| Width B [mm] | 45.0 |
| Height H [mm] | 55.0 |
| Height H1 [mm] | 51.0 |
| Length L [mm] | 415.0 |
| Hole spacing b [mm] | 60.0 |
| Screws | M16x1.5 |
| m/set [kg] | 15.96 |