SGAL-B 125-68-40
铝卡爪
ID 432469
System jaws, standard
Product features:
Product features:
- Aluminum jaw, movable
- Suitable for: KSC3 125, KSC-D 125, KSC-F 125
- Dimensions: 125,5 x 68 x 40 mm
- Weight: 1 kg
Technical details
| 宽度 [mm] | 125.0 |
|---|---|
| 深度 [mm] | 68.0 |
| 高度 [mm] | 40.0 |
| 束 | 件 |
| 重量 [kg] | 1.0 |
标配范围
系统夹爪、紧固螺钉