arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGAL-B 160-85-50

SGAL-B 160-85-50

Aluminum jaws

ID 432623

System jaws, standard

Product features:
  • Aluminum jaw, movable
  • Suitable for: KSC3 160, KSC-F 160
Technical data:
  • Dimensions: 160 x 85 x 50 mm
  • Weight: 2 kg
Šířka [mm] 160.0
Hloubka [mm] 85.0
Výška [mm] 50.0
Svazek kus
Vlastní hmotnost [kg] 2.0

Rozsah dodávky
Systémová čelist, upevňovací šrouby