arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SHA-040-000-000 Similar a la imagen

SHA-040-000-000

Sistema de cambio manual

ID 310401

Manual change system SHS, Size: 040, Manual change adapter, manual

  • No. of fluid feed-throughs: 4
  • Force Fz max.: 700 N
  • Max. total payload: 9 kg
Recommended handling weight [kg] 9.0
Repeat accuracy [mm] 0.02
Weight [kg] 0.075
Max. distance when locking [mm] 1.0
Number of pneumatic feed-throughs 4.0
Feed-throughs for radial use 4.0
Pitch circle diameter [mm] 40.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Diameter D [mm] 50.0
Height Z [mm] 15.0
Screw connection diagram S5/S7 über Adapterplatte
Max. dynamic moment Mx/My [Nm] 22.5
Max. dynamic moment Mz [Nm] 15.0
Moment Mx max. [Nm] 45.0
Moment My max. [Nm] 45.0
Moment Mz max. [Nm] 75.0
max. static tensile force Fz [N] 700.0
*Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Actuation
Manual via locking lever

Operating principle
by turning the locking lever, the head and adapter are locked and unlocked.

Media transmission
Optional via electrical modules and/or fluid modules. Pneumatic feed-through already integrated.

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Warranty
24 months