KSX-C2 125-500-L
5-axis vise
ID 1493482
Standard single-acting vise
Product features:
Product features:
- Adjustable clamping center
- Jaw quick-change system
- Without system jaws
- Prepared for VERO-S
- Low design
- Dimensions: 125 x 500 x 142 mm
- Basic clamping stroke: 130 mm
- Max. clamping force raw part clamping: 50 kN
- Max. torque raw part clamping: 100 Nm
- Max. clamping force precision clamping: 34 kN
- Max. torque precision clamping: 120 Nm
- Weight: 31.1 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Height [mm] | 142.0 |
| Max. clamping force raw part clamping [kN] | 50.0 |
| Max. torque raw part clamping [Nm] | 100.0 |
| Max. clamping force precision clamping [kN] | 34.0 |
| Max. torque precision clamping [Nm] | 120.0 |
| Basic clamping stroke [mm] | 130.0 |
| Weight [kg] | 31.1 |
Scope of delivery
Vise, operating manual; without spanner wrench, without clamping claws, without drawbar extension