KA GLN12L04-LK-01000-A
cable
ID 1502023
Voltage supply connection cable – drag chain and torsion resistant M12 socket, straight, Plug-in connection size: M12L, Straight socket
- Connection: M12 L-coded
- Number of wires: 4
- Cable length: 10 m
- Max. current: 12 A
Technical details
Connection sensor side | Straight socket |
---|---|
Thread sensor sided | M12 L-coded |
Angled connector, sensor side [°] | 0 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 10 |
Number of wires | 4 |
Wire cross section [mm²] | 1.5 |
Weight [kg] | 1.2 |
Max. current per wire [A] | 12 |
Max. current [A] | 12 |