LMG 64-A
Food Gripper
ID 372007
Food Gripper LMG, Size: 64, pneumatic, with gripping force maintenance: AS, Integrated monitoring
- Opening angle: 90 °
- Closing moment: 31.5 Nm
- Max. ambient temperature: 90 °C
Technical details
| Integrated monitoring | yes |
|---|---|
| Opening angle per jaw [°] | 90.0 |
| Closed angle per jaw up to [°] | 2.0 |
| Closing moment [Nm] | 31.5 |
| Closing moment generated by spring [Nm] | 5.1 |
| Weight [kg] | 3.3 |
| Recommended workpiece weight [kg] | 2.2 |
| Cylinder volume per double stroke [cm³] | 57.0 |
| Min. operating pressure [bar] | 4.0 |
| Max. operating pressure [bar] | 6.5 |
| Nominal operating pressure [bar] | 6.0 |
| Closing time [s] | 0.4 |
| Opening time [s] | 0.5 |
| Closing/opening time with spring [s] | 0.6 |
| Max. permissible finger length [mm] | 80.0 |
| Max. permissible weight per finger [kg] | 0.26 |
| IP protection class | 69K |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 90.0 |
| Repeat accuracy [mm] | 0.1 |
| Moment Mx max. [Nm] | 13.5 |
| Moment Mz max. [Nm] | 1.3 |
| Max. axial force Fz max. [N] | 280.0 |
Max. loads
Max. loads
The indicated torques and forces are static values, apply for each base jaw, and may occur simultaneously.
Operating principle
positively driven crank system
Housing material
Polished stainless steel
Base jaw material
Polished stainless steel
Warranty
24 months
Scope of delivery
O-rings for direct connection, centering sleeves, flat seal for interface gripper/adaption, assembly and operating manual with declaration of incorporation
Gripping force maintenance
via integrated spring