KSP-LH-Z plus 100-IN
Pneumatic 2-jaw clamping force blocks with inductive jaw monitoring
ID 405228
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Pneumatic clamping force block in standard version
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1467559
- Long stroke
- Z-version
- Inductive jaw monitoring
- Dimensions: 100 x 100 x 69,2 mm
- Max. clamping force: 8 kN
- Stroke per jaw: 6 mm
- Max. jaw height: 150 mm
- Repeat accuracy: 0.01 mm
- Max. operating pressure: 9 bar
- Weight: 4 kg
Technical details
| Hub pro Backe [mm] | 6.0 |
|---|---|
| Spannkraft [kN] | 8.0 |
| Max. Druck [bar] | 9.0 |
| Wiederholgenauigkeit Spanner [mm] | 0.01 |
| Max. Backenhöhe [mm] | 150.0 |
| Gewicht [kg] | 4.0 |
Lieferumfang
Kraftspannblock, Befestigungsschrauben, Abdeckstopfen, Spannhülsen, Passschrauben, Induktive Näherungsschalter, Betriebsanleitung