STB 250-2
Base jaws
ID 156101
STB 250-2, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including T-nuts NS 160 with cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Grupo de productos | Mordazas base |
|---|---|
| Montaje | 1/16" x 90° |
| Dentado | Dentado oblicuo |
| Ancho de la ranura N [mm] | 21.0 |
| Anchura B [mm] | 54.0 |
| Anchura B1 [mm] | 26.0 |
| altura H [mm] | 70.0 |
| Longitud L [mm] | 110.0 |
| Tornillos | M16 |
| m/ajuste [kg] | 5.2 |