arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。
VBB2-5 1xIL-4x4P 1CH Illustration similar

VBB2-5 1xIL-4x4P 1CH

Accessories MAGNOS

ID 1601413

Standard connection box

Product features:
  • Connection box for the modular system KEH plus
  • To install between control unit KEH plus and magnetic chuck
  • To control up to four magnetic chucks
  • Plug-and-play system for easy installation
Technical data:
  • Dimensions: 253 x 217 x 93 mm
  • Control unit connection: 1 x ILME male
  • Magnetic chuck connection: 4 x 4-PIN CIR 22 female
  • Number of channels: 1
  • Cable length: 5 m
  • Weight: 11 kg
Počet kanálů 1.0
Délka kabelu [m] 5.0
Vlastní hmotnost [kg] 11.0

Rozsah dodávky
Připojovací krabice, kabel, zástrčka, provozní návod