説明
Advantages – Your benefits
- Housing made of plastic
Making the gripper extremely light and free from corrosion - One-way acting 3-fold piston with lever gear
for high power transmission and synchronized gripping - Spring-loaded pressure piece
for optional pressing and separating of workpieces - favorable in price
especially suitable for low-budget applications
Options and special information
- Due to the use of plastics, this gripper is characterized by a low weight.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.