ROTA NCO from size 800
3-jaw power chuck without through-hole
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
중단 일자 2023. 6. 30.
대체 제품:
Universal, 3-jaw power chuck with outstanding sealing, long jaw stroke and integrated media feed-through.
설명
Advantages – Your benefits
- Precision wedge-hook power lathe chuck for highest quality requirements
Allows excellent machining results - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimum jaw support for O.D. and I.D. clamping due to a very long base jaw guidance
Allows high clamping forces at a long service life - Optimized lubrication system
Consistently high clamping forces ensured - Longest jaw stroke at high jaw clamping force
Reliable and variable clamping of workpieces over interfering contours - Sealed against coolant and chips as standard via wiper strips, seals and sealed through-hole
Excellently suitable for the use on vertical lathes - Media feed-through (coolant or air) as standard option integrated in the chuck body
Flexibility depending on the application - Low height design
Maximum use of the machine room and maximum rigidity of the system - Base jaws with fine serration 1.5 mm x 60° and 1/16" x 90° as standard
High flexibility in the range of top jaws - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- The wedge hook power chuck is excellently protected against dirt and chips. The technology of the ROTA NCO ensures highest precision and life time for applications on horizontal as well as vertical lathes. The long jaw stroke allows for clamping around interfering contours.
- Due to the media feed-through, the ROTA NCO chuck is a multi-purpose chuck. A central coolant or air feed-through is already prepared for in the chuck body as a standard option.