O.D. 클램핑용 클로 죠
O.D.용 하드 클로 죠 클램핑
Weight-reduced and hardened claw jaws made of 16MnCr5 steel for O.D. clamping with more grip. The pointed serration quickly claws itself into the workpiece surface, allowing for reliable clamping.
The delivery unit comprises1 set = 3 pieces, the workpiece stops are not included in the scope of delivery.
The delivery unit comprises1 set = 3 pieces, the workpiece stops are not included in the scope of delivery.
설명
Advantages – Your benefits
- High cutting data with on-the-fly machining
An additional third row of teeth (from chuck diameter 200 mm) allows a higher feed rate and a higher rate of cut - Case-hardened
The hardened surface results in less wear on the teeth - Form-fit clamping of the workpiece
The transmission of high torques ensures economical metal cutting with high cutting speeds and high cutting performance - High speeds at a low centrifugal force
Due to a low weight and optimized clamping contour, a maximum clamping force can be realized over the entire clamping range - Highest flexibility through standardization
Combination options for base, intermediate and top jaws expand the field of application of the standard component range by up to 50%. - Flexibility in the clamping ranges
The variation of the clamping ranges ensures significantly lower investment costs