arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.

Pneumatic lathe chucks

Powerful clamping with just 6 bar

The pneumatic power chucks are particularly designed for stationary use. Particularly if there are no hydraulics, they are suitable as replacement due to their integrated pneumatic cylinder. Power transmission of the ROTA TPS is carried out via the proven wedge hook system.

Our performance promise. Your benefits.

  • Standard system pressure of 6 bar
  • Integrated pneumatic cylinder
  • Clamping force adjustable by air pressure
  • Process-reliable operation of the chuck
  • Available with base plate or cylindrical recess
  • ROTA TPS

    ROTA TPS

    Pneumatically actuated 3-jaw power chuck with a large through hole
    시리즈 보기
    816126
    Attachement cylindrique 
    1/16" x 90° 
    125 
    816127
    Plateau de console 
    1/16" x 90° 
    125 
    816136
    Attachement cylindrique 
    1/16" x 90° 
    160 
    816137
    Plateau de console 
    1/16" x 90° 
    160 
    816146
    Attachement cylindrique 
    1/16" x 90° 
    200 
    816147
    Plateau de console 
    1/16" x 90° 
    200 
    816156
    Attachement cylindrique 
    1/16" x 90° 
    250 
    816157
    Plateau de console 
    1/16" x 90° 
    250 
    816166
    Attachement cylindrique 
    1/16" x 90° 
    315 
    816167
    Plateau de console 
    1/16" x 90° 
    315