arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
클램핑 장치 높이 연장기

클램핑 장치 높이 연장기

클램핑 장치 높이 연장기
Height extensions to increase the machine running time and accessibility of the machine spindle.

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • A consistent clamping pin size for all NSE3 modules and 100% compatible with VERO-S NSE plus modules
    No danger of confusion or incorrect operation

Options and special information

  • Height extensions from SCHUNK are console plates with VERO-S interface that are already particularly prepared for mounting clamping devices from the KONTEC product range. The goal of this height extension is lifting of the clamping device away from the machine table, increase of the machine running time through a higher loading density, as well as better accessibility of the machine spindle to the workpieces.