arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

SINO-R expansion toolholders

The specialist for thread milling

With SINO-R, SCHUNK is offering a universal toolholder for all-around use on the basis of expansion technology. In terms of quality and versatility, the SINO-R expansion toolholders are especially strong when compared to conventionally used toolholders such as WELDON, Whistle Notch, or power-actuated toolholders. SINO-R is ideally suitable for large volume cutting, as well as thread milling, drilling and cutting.

Our performance promise. Your benefits.

  • Optimum ratio between clamping force, rigidity, and damping
  • Easy tool change
  • Versatile clamping range due to intermediate sleeves
  • All commercially available tool shank types can be clamped
  • When clamped, the tool transfers torques of up to 800 Nm (tool shank Ø 32 mm/shank quality h6)
  • SINO-R

    SINO-R

    Gracias a SINO-R, SCHUNK ofrece un portaherramientas hidráulico basado en la técnica de sujeción por expansión. La gama SINO-R cuenta con tres características que la hacen inigualable en términos de calidad y productividad en el fresado de roscas: la elevada rigidez radial evita que la herramienta se desvíe. La mayor transmisión de par permite aprovechar al máximo el rendimiento de la herramienta. Y la excelente amortiguación de las vibraciones consigue los mejores acabados superficiales.
    Baureihe anzeigen
    209533
    HSK-A 63 
    12 mm 
    80 mm / 3.1" 
    209535
    HSK-A 63 
    16 mm 
    85 mm / 3.3" 
    209537
    HSK-A 63 
    20 mm 
    85 mm / 3.3" 
    209538
    HSK-A 63 
    25 mm 
    85 mm / 3.3" 
    209539
    HSK-A 63 
    32 mm 
    116 mm / 4.6" 
    209541
    HSK-A 63 
    1/2" 
    80 mm / 3.1" 
    209540
    HSK-A 63 
    3/4" 
    85 mm / 3.3" 
    209567
    HSK-A 100 
    20 mm 
    88 mm / 3.5" 
    209670
    HSK-A 100 
    25 mm 
    95 mm / 3.7" 
    209569
    HSK-A 100 
    32 mm 
    100 mm / 3.9"