KMR HSK 80
Tubos de refrigerante
ID 9799135
KMR HSK 80, Coolant tubes
- For interface: HSK 80
- Diameter: 14 mm
- Thread : M20x1.5
Technical details
| For interface | HSK 80 |
|---|---|
| D1 [mm] | 14.0 |
| L1 [mm] | 13.5 |
| L2 [mm] | 39.5 |
| G | M20x1.5 |
| Weight [kg] | 0.032 |
HSK design with two O-rings - axially sealed - according to DIN 69895