arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
TENDO Silver SK 40 Ø10x80.5 Similar a la imagen

TENDO Silver SK 40 Ø10x80.5

Portaherramientas hidráulico

ID 1462654

TENDO Silver SK 40 Ø10x80.5, Portaherramientas
  • Portaherramientas hidráulico
  • Serie: TENDO Silver
  • Interfaz del portaherramientas: SK 40
  • Diámetro de sujeción: 10 mm
  • Longitud de proyección: 80.5 mm
  • Concentricidad: < 0,003 mm a 2,5 x D
  • Calidad de equilibrado: G2.5 a 25.000 rpm o Umáx. < 1 gmm
  • Par de apriete mín.: 45 Nm
Material suministrado: No incluye una llave de accionamiento
Technology Hydraulic expansion toolholder
Series TENDO Silver
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 10 mm
D2 [mm] 30.0
D3 [mm] 49.25
D6 [mm] 26.0
Projecting length L1 [mm]/[inch] 80,5 mm / 3.2"
L2 [mm] 41.0
L3 [mm] 10.0
L4 [mm] 31.0
L5 [mm] 61.4
G M8x1
Min. torque [Nm] 45.0
Weight [kg] 1.3
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request