Klemlaadborden met klemapparaten
Klemlaadborden met klemapparaten
Voltooide klemlaadborden met klemapparaten voor plaatsing op VERO-S klemstations en VERO-S spantorens.
Beschrijving
Advantages – Your benefits
- SCHUNK modular system
Innumerable combinations of standard clamping devices to suit all different types of machines - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - A consistent clamping pin size for all NSE3 modules and 100% compatible with VERO-S NSE plus modules
No danger of confusion or incorrect operation
Options and special information
- Clamping pallets with clamping devices from SCHUNK are used as finished configured clamping solutions by default, which can be directly placed on SCHUNK clamping stations. Whether ROTA lathe chuck or MAGNOS magnetic chucks - the right clamping solution for you is there.