arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UGE 30 Illustration similar

UGE 30

Clamping inserts

ID 100018

UGE 30, Clamping inserts
  • Height H: 9.5 mm
  • Diameter D: 12.7 mm
  • Material: Carbide
  • Delivery unit: 1 set = 10 pieces
Scope of delivery: Clamping insert with Torx profile screw M4 x 13.5, installation instructions
Hoogte H [mm] 9.5
Diameter D [mm] 12.7
Materiaal Carbide
Leveringseenheid 1 set = 10 stuks
Levering Omvang van de levering: spaninzetstuk met Torx-profielschroef M4 x 13,5, montagehandleiding