AZB SK50-15° ISO 7388-3 AD
Retention Knobs
ID 9938211
AZB SK50-15° ISO 7388-3 AD, Retention Knobs
- Retention knob with through-hole DIN ISO 7388-3 form AD
- Diameter: 28 mm
Technical details
D1 [mm] | 28 |
---|---|
D2 [mm] | 21 |
D3 [mm] | 25 |
L1 [mm] | 74 |
L2 [mm] | 34 |
L3 [mm] | 25 |
a [°] | 15 |
G1 | M24 |
Weight [kg] | 0.227 |
Former standard: DIN 69872 form A
Version
Retention knob with through-hole DIN ISO 7388-3 form AD