arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER16 Mini HSK-A63x130 Illustration similar

ER16 Mini HSK-A63x130

ER Collet Chucks Mini

ID 1313317

ER16 Mini HSK-A63x130, Toolholders
  • ER Collet Chucks Mini
  • Series: ER Collet Chucks Mini
  • Toolholder interface: HSK-A 63
  • Projecting length: 130 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER Collet Chucks Mini
Series ER Collet Chucks Mini
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1
Max. clamping diameter D1 [mm] 10
D2 [mm] 22
D3 [mm] 22
Projecting length L1 [mm] 130
L4 [mm] 18
L5 [mm] 104
G M11x1
Weight [kg] 0.905

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length adjustment screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request