arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTR-H 200 Illustration similar

KTR-H 200

Top jaw blanks drilled

ID 1446923

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: Tongue and groove
  • Suitable for: TANDEM 2-jaw clamp size 200
Technical data:
  • Dimensions: 89 x 102 x 99,5 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 6.3 kg
Length [mm] 89
Width [mm] 102
Height [mm] 99.5
Material 16MnCr5
Suitable for 200
L [mm] 89
B [mm] 102
H [mm] 99.5
D [mm] 28
B1 [mm] 34
B2 [mm] 65
T1 [mm] 85
T2 [mm] 71
Weight [kg] 6.3

Scope of delivery
Top jaw blanks