TRR-M 260
Jaw quick-change system RAPIDO supporting jaws
ID 1449746
TRR-M 260, Jaw quick-change system RAPIDO supporting jaws
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system RAPIDO supporting jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 16 |
Width B [mm] | 50 |
Height H [mm] | 33 |
Length L [mm] | 79.6 |
Hole spacing b [mm] | 37.3 |
m/piece [kg] | 0.73 |
Clamping insert, low, induction hardened | RSE-IN 260, 1499866 |
Clamping insert, high, induction hardened | RSE-IH 260, 1499873 |