NJ 41
Combi T-nut
ID 146116
NJ 41, Combi T-nut
- Groove width: 10 mm
- Max. tightening torque: 30 Nm
- Delivery unit: 1 piece
Technical details
Product group | Combi T-nut |
---|---|
Height H [mm] | 18 |
Height H1 [mm] | 5.5 |
Hole spacing b [mm] | 14 |
Cyl.-screw | M8 x 22 |
Max. adm. tightening torque [Nm] | 30 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)