WZS SAACKE FLANGE Ø32x140
Hydraulic expansion toolholder actuated by compressive force
ID 206663
WZS SAACKE FLANGE Ø32x140, Tool Grinding Toolholders
- WZS SAACKE
- Hydraulic expansion toolholder actuated by compressive force
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 32 mm
- Projecting length L1: 140 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by compressive force |
---|---|
Series | WZS SAACKE |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 32 mm |
D2 [mm] | 54 |
D6 [mm] | 40 |
L [mm] | 180.6 |
L2 [mm] | 70 |
L5 [mm] | 118 |
L10 [mm] | 6 |
L11 [mm] | 42.5 |
Weight [kg] | 4.1 |
Version
Hydraulic expansion toolholder mounting SAACKE Ø 80 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.