FUS-212A
ID 320530
- Compensation XY: 2.2 mm
- Deflection rotatory: 4 °
- Rigidity shift: 7 N/mm
- Compensation center distance: 81 mm
- Force Fz max.: 62 N
- Force Fd max.: 620 N
Technical details
Locking | with locking |
---|---|
Compensation XY [mm] | 2.2 |
Angular deflection [°] | 1.1 |
Rotary compensation angle [°] | 4 |
Rigidity shift [N/mm] | 7 |
Compensation center distance [mm] | 81 |
Repeat accuracy [mm] | ± 0.026 |
Weight [kg] | 0.5 |
Min. operating pressure [bar] | 5 |
Max. operating pressure [bar] | 6 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 60 |
Max. force Fx/Fy vertical installation [N] | 62 |
Max. force Fx/Fy horizontal installation [N] | 8.9 |
Locking force Fz [N] | 62 |
Max. force Fd [N] | 620 |
Diameter D [mm] | 99.1 |
Height Z [mm] | 45 |
Moment Mx max. [Nm] | 6.8 |
Moment My max. [Nm] | 6.8 |
Dimensions and maximum loads
Dimensions and maximum loads
The forces and torques are maximum values when unlocked and may occur simultaneously. When locked, only the loads caused by the weight and acceleration are permissible.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Monitoring
by inductive proximity switch
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Material
Elastomer material
Housing
Aluminum
Scope of delivery
without mounting screws
Warranty
24 months