ER16 Mini SVL-20x163
ER Collet Chuck Extensions
ID 23003894
ER16 Mini SVL-20x163, ER Collet Chuck Extensions
Includes clamping nut
- ER Mini SVL
- Machine-side clamping diameter: 20 mm
- Overall length: 163 mm
- Run-out accuracy: ≤ 0.005 mm measured from internal taper to shank
Includes clamping nut
Technical details
Technology | ER Collet Chuck Extensions |
---|---|
Series | ER Mini SVL |
Toolholder interface | SVL-20 |
ER | ER 16 |
Min. clamping diameter D1 [mm] | 1 |
Max. clamping diameter D1 [mm] | 10 |
D2 [mm] | 22 |
D5 | 20 mm |
Overall length L [mm] | 163 |
L4 [mm] | 18 |
Weight [kg] | 0.32 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
≤ 0.005 mm measured from internal taper to shank
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request