arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-MR Ø86-150 Illustration similar

SSH-MR Ø86-150

Accessories lathe chucks standard

ID 8703837

Accessories lathe chucks standard

Product features:
  • Mounting wrench
  • For mounting power lathe chucks on the lathe
  • Tube design with two actuating lugs
  • Suitable for: ROTA NCF plus 2 260-86; ROTA NC plus 2 260-86
Technical data:
  • Through-hole: 86 mm
  • Length: 150 mm
  • Weight: 3.02 kg
Length [mm] 150
Fits through-hole [mm] 86
Weight [kg] 3.02