arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 800-252 A15-SFG

ROTA-S plus 800-252 A15-SFG

3-jaw manual chuck with jaw quick-change system

ID 814284

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 252 mm
  • Spindle holder: ISO 702-1 Nr. 15
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 15 mm
  • Tooth pitch: 8.5 mm
  • Max. clamping force: 270 kN
  • Max. torque: 350 Nm
  • Max. rotational speed: 1000 1/min
  • Weight: 465 kg
Spindle type ISO 702-1
Spindle size Nr. 15
Serration Angled serration
Max. rotational speed [1/min] 1000
Max. clamping force [kN] 270
Max. torque [Nm] 350
Stroke/jaw [mm] 15
Tooth pitch [mm] 8.5
Weight [kg] 465

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual